Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9924.40.850 - Flush-mounted box 4x1, GWFI 850°C
Bill of material
9924.40.850
CNSORDERNO
Art. No.
9924.40.850
BZ
Designation
One gang box 1x4 for hollow walls and, combustible materials, GWFI 850°C
LOD
Level of detail
L
Length
250 mm
B
Width
70 mm
T
Depth
70 mm
K
Combination
4x1
RK
Combination conduit entries M20/25
22
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-No.
372 104 229
CNSMASSEXACT
Individual net weight
0.116 kg
CNSEAN
EAN-Code
7611614220208
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 250 x 70 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries (M20/25): 22 Combination: 4x1 Article No.: 9924.40.850 / E-No.: 372 104 229
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices