Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9926 - Flush-mounted box 3x2
Bill of material
9926
CNSORDERNO
Art. No.
9926
BZ
Designation
Flush-mounted box 3x2, with stabilisation cover
LOD
Level of detail
L
Length
190 mm
B
Width
130 mm
T
Depth
70 mm
K
Combination
3x2
RK
Combination conduit entries M20/25
20
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 112 129
CNSMASSEXACT
Individual net weight
204.200 g
CNSEAN
EAN-Code
7611614063898
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 3x2 Installation in: concrete, brickwork Length x Width x Depth: 190 x 130 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x2 Combined leading-in tubes M20/25: 20x Article number: 9926 / E-No.: 372 112 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices