User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
AGRO
Description
9928 - Flush-mounted box 4x2
Bill of material
9928
CNSORDERNO
Art. No.
9928
BZ
Designation
Flush-mounted box 4x2, with stabilisation cover
LOD
Level of detail
L
Length
250 mm
B
Width
130 mm
T
Depth
70 mm
K
Combination
4x2
RK
Combination conduit entries M20/25
24
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 114 129
IP
Inner packaging
- ST
OP
Outer packaging
5 ST
CNSMASSEXACT
Individual net weight
238.400 g
CNSEAN
EAN-Code
7611614184302
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 4x2 Installation in: fair-faced concrete, concrete, brickwork Measures Length x Width x Depth: 250 x 130 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 4x2 Combined leading-in tubes M20/25: 24x Article number: 9928 / E-No.: 372 114 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices