Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9953 - Ceiling exit
Bill of material
9953
CNSORDERNO
Art. No.
9953
BZ
Designation
Ceiling exit, 84x84x90mm
LOD
Level of detail
L
Length
84 mm
B
Width
84 mm
T
Depth
90 mm
DA
Ceiling exit (OD) Ø
45 mm
RK
Combination conduit entries M20/25
6
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 920 228
CNSMASSEXACT
Individual net weight
110.500 g
CNSVOLUMEEXACT
Single volume
1.070 l
CNSEAN
EAN-Code
7611614025926
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Length x Width x Depth: 84 x 84 x 90mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Ceiling outlet diametre (DA) Ø: 45mm Combined leading-in tubes M20/25: 6x Anzahl Nägel: 4 Article number: 9953 / E-No.: 165 920 228
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9954.10 - Ceiling exit
    AGRO
    9955 - Wall-outlet
    AGRO
    9952 - Ceiling exit
    AGRO
    4552 - Formwork unit universal
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    9959 - Ceiling exit  for corrugated tubing
    AGRO
    9951 - Wall-outlet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices