Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9953 - Ceiling exit
Bill of material
9953
CNSORDERNO
Art. No.
9953
BZ
Designation
Ceiling exit, 84x84x90mm
LOD
Level of detail
L
Length
84 mm
B
Width
84 mm
T
Depth
90 mm
DA
Ceiling exit (OD) Ø
45 mm
RK
Combination conduit entries M20/25
6
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 920 228
CNSMASSEXACT
Individual net weight
110.500 g
CNSVOLUMEEXACT
Single volume
1.070 l
CNSEAN
EAN-Code
7611614025926
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Ceiling exit Installation in: fair-faced concrete, concrete Length x Width x Depth: 84 x 84 x 90mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Ceiling outlet diametre (DA) Ø: 45mm Combined leading-in tubes M20/25: 6x Anzahl Nägel: 4 Article number: 9953 / E-No.: 165 920 228
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices