User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
AGRO
Description
9966.12 - Modular equipment carrier 240 - 310 mm
Bill of material
9966.12
CNSORDERNO
Art. No.
9966.12
BZ
Designation
Modular equipment carrier 240 – 310mm, with insert for boxes
LOD
Level of Details
L
Length
220 mm
B
Width
110 mm
H
Height
240 - 310 mm
RK
Combination conduit entries M20/25
2
K
Combination
1x1 / 2x1 / 3x1 / 2x1 NUP
S
Screw-in wall-plug
1x280 mm / 1x320 mm mm
ISOMAT
Insulation material
Neopor
CNSMAT
Material
Polyethylen
ES
Properties
Halogenfrei
GP
Glow wire
850 °C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-Number
372900919
IP
Inner packaging
- ST
OP
Shipping packaging
5 ST
CNSMASSEXACT
Individual net weight
450.66 g
CNSVOLUMEEXACT
Volume
14.4 l
CNSEAN
EAN-Code
7611614268736
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Modular device holder 240 - 310 mm Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 220 x 110 x 240-310 mm. Made from polyethylene, insulation material Neopor, halogen-free, GWT 850 °C Article No.: 9916.12 / E-No.: 372 900 919
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices