Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-03 - Installation housing, HaloX® 100 front part
Bill of material
1281-03
CNSORDERNO
Art. No.
1281-03
BZ
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 80 mm, onsite concrete, Replacement to Art. No. 1290-45
LOD
Level of Details
DA
Ceiling exit (OD) Ø
80 mm
LB
Min. luminaire covering Ø
87 mm
ENO
E-No.
920896029
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546554
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 80 mm Light cover min. diameter Ø: 87 mm Aricle No. 1281-03 / E-No.: 920 896 029
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices