Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1299-63 - Wall installation set for lamp installation height up to 175 mm
Bill of material
1299-63
CNSORDERNO
Order number
1299-63
BZ
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 175mm
LOD
Level of Details
L
Length
175 mm
CNSMASSEXACT
Individual net weight
58.700 g
CNSEAN
EAN-Code
4013456548060
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180/250, Wall installation set Light fitting installation height (max): 175 mm 2-part, consisting of strut element and bearing element Article No.: 1299-63 / 920 879 549
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices