Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4561 - Arched tubing stand with nails
Bill of material
4561
CNSORDERNO
Art. No.
4561
BZ
Designation
Arched tubing stand with nails, Polyethylene - grey
LOD
Level of detail
L
Length
170 mm
B
Width
107 mm
H
Height
225 mm
AN
Number of nails
3
R
Radius
160 mm
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 583 005
CNSMASSEXACT
Individual net weight
152.800 g
CNSEAN
EAN-Code
7611614026046
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Arched tubing stand Installation in: concrete Length x Width x Height: 170 x 107 x 225mm Arched tubing stand for secure laying of pipes without bending Of Polyethylene, halogen-free Number of nails: 3 Radius: 160 Article number: 4561 / E-No.: 126 583 005
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9907.21 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9911.02 - Screw-down cover
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9909.05 - Screw-down cover with metal screws
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9914.01 - Box for formwork
    AGRO
    9902.21 - Combination back box size 1
    AGRO
    9909.10 - Plug-in cover with diagonal support
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9907.10 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9900.12 - Flush-mounted box 4x3
    AGRO
    9909.22 - Plug-in cover with diagonal support
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices