Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9803.12 - On-wall junction box IP 54
Bill of material
9803.12
CNSORDERNO
Art. No.
9803.12
BZ
Designation
On-wall junction box, 137x137x71mm with DIN rail 50022, IP 54
LOD
Level of Details
L
Length
142 mm
B
Width
142 mm
H
Height
71 mm
F
Colour
RAL 7035
KK
Clamping range
9 - 14 / 14 - 22
AK
Number of terminals
DIN Schiene EN 50022 mm^2
CNSMAT
Material
Polyethylen
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
152155328
CNSMASSEXACT
Weight
276.9 g
CNSEAN
EAN-Code
7611614038049
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 142 x 142 x 71 mm Made from polyethylene, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 9-14 / 14-22 Number of clamps: DIN rail to EN 50022 Colour: RAL 7035 Article No.: 9803.12 / E-No.: 152 155 328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9803 - On-wall junction box IP 54
    AGRO
    9802 - On-wall junction box IP 54
    AGRO
    9803.06 - On-wall junction box
    AGRO
    9801 - On-wall junction box IP 54
    AGRO
    9803.10 - On-wall junction box
    AGRO
    9805 - On-wall junction box
    AGRO
    9806.065 - On-wall junction box IP 2x
    AGRO
    1281-66 - Install. housing, HaloX® 100 front part
    AGRO
    9917.21 - Flush mounting transition box
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9909.02.15 - Cover with plug power socket
    AGRO
    9909.01.850 - Flush mounting junction box, square, 850°
    AGRO
    9806.120 - On-wall junction box IP 2x
    AGRO
    9798-77.02 - SOUND INSULATION BOX
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices