Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9908.01.850 - Flush mounting junction box, square, 850°
Bill of material
9908.01.850
CNSORDERNO
Art. No.
9908.01.850
BZ
Designation
Flush-mounted junction box, 115x115x101 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
101 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
ENO
E-No.
155 011 898
CNSMASSEXACT
Individual net weight
113.340 g
CNSVOLUMEEXACT
Single volume
2.531 l
CNSEAN
EAN-Code
7611614231532
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount conduit box, square Installation in: Wood structures, lightweight construction, stud frames, flammable materials Flush-mount boxes for installation in suspended ceilings, in cavity walls and on flammable elements must have passed the Glow Wire Test (GWT) in accordance with EN 60695-2-11 at 850°C. 4 screw feet enable level mounting Reliability of installation (considering residual stresses etc) ensured by sunk screws Indispensable in timber construction Build-up frames available for insulated areas Length x Width x Height/Depth: 115 x 115 x 101mm. Flush-mount conduit box incl. stabilisation/plaster cover, Made from polypropylene, halogen-free, according to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Conduit combination entries (M20/25): 8. Break-out holes of Ø 20mm: 16. Article No.: 9908.01.850 / E-No.: 155 011 898
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9320-11 - Installation housing ThermoX® LED
    AGRO
    9909.01.850 - Flush mounting junction box, square, 850°
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9803.12 - On-wall junction box IP 54
    AGRO
    9929.850 - Flush-mounted box 3x3, GWFI 850°C
    AGRO
    9924.850 - Flush-mounted box 2x2, GWFI 850°C
    AGRO
    9928.850 - Flush-mounted box 4x2, GWFI 850°C
    AGRO
    9900.12.850 - Flush-mounted box 850°
    AGRO
    9926.850 - Flush-mounted box 3x2, GWFI 850°C
    AGRO
    9803.10 - On-wall junction box
    AGRO
    9909.02.15 - Cover with plug power socket
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices