Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9900.12 - Flush-mounted box 4x3
Bill of material
9900.12
CNSORDERNO
Art. No.
9900.12
BZ
Designation
Flush-mounted box 4x3, with stabilisation cover
LOD
Level of detail
L
Length
250 mm
B
Width
190 mm
T
Depth
70 mm
K
Combination
4x3
RK
Combination conduit entries M20/25
28
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 115 129
CNSMASSEXACT
Individual net weight
332.000 g
CNSEAN
EAN-Code
7611614184531
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 4x3 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 250 x 190 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 4x3 Combined leading-in tubes M20/25: 28x Article number: 9900.12 / E-No.: 372 115 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9610 - Earthing cleat 1" - 1 1/4"
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9902.21 - Combination back box size 1
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9909.10 - Plug-in cover with diagonal support
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9909.12 - Plug-in cover with angular fixing
    AGRO
    9909.22 - Plug-in cover with diagonal support
    AGRO
    9909.05 - Screw-down cover with metal screws
    AGRO
    9908.68 - Upper frame for flush mounted junction boxes, quadratic.
    AGRO
    9911.12 - Plug-in cover
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9909.20 - Plug-in cover with central fixing
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices