Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9073-78 - Junction box Ø 120 mm
Bill of material
9073-78
CNSORDERNO
Art. No.
9073-78
BZ
Designation
Cavity wall junction box Ø 120 mm, halogen-free, with cover
LOD
Level of Details
T
Depth
65 mm
FR
Cut hole Ø
120 mm
K
For clamps up to
4 mm2
AO20
Break-out openings Ø 20 mm
4
AO25
Break-out openings Ø 25 mm
2
ENO
E-Number
155114029
CNSMASSEXACT
Individual net weight
45.1 g
CNSVOLUMEEXACT
Single volume
1.09 l
CNSEAN
EAN-Code
4013456221314
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox UP junction box For installation in cavity walls and cavity ceilings Cut hole Ø: 120 mm, Depth: 65 mm. Made from ABS, halogen-free, GWT 850°C, VDE-tested. With 4 break-out holes of Ø 20 mm and 2 of Ø 25 mm Article No.: 9073-78 / E-No.: 155 114 029
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Users who viewed this, were also interested in
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9620.02 - Earthing cleat 1 1/2" - 2"
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9298-21.03 - QUICKBOX ECONⓇ
    AGRO
    9498-77 - HWD 90
    AGRO
    9498-77.02 - HWD 90
    AGRO
    9498-77.03 - HWD 90
    AGRO
    9805 - On-wall junction box
    AGRO
    9924.40.850 - Flush-mounted box 4x1, GWFI 850°C
    AGRO
    9798-77.06 - SOUND INSULATION BOX
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
    AGRO
    9909.01.850 - Flush mounting junction box, square, 850°
    AGRO
    9900.12.850 - Flush-mounted box 850°
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices