Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9098-77.02 - QUICKBOX combination 2x1
Bill of material
9098-77.02
CNSORDERNO
Art. No.
9098-77.02
BZ
Designation
Quickbox 2x1, for hollow walls
LOD
Level of Details
L
Length
145 mm
B
Width
83 mm
T
Depth
65 mm
FR
Cut hole Ø
83 mm
K
Combination
2x1
M20
Conduit entries M20:
6 mm
M25
Conduit entries M25:
6 mm
CNSMAT
Material
ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372630109
CNSMASSEXACT
Individual net weight
0.274 g
CNSVOLUMEEXACT
Single volume
0.91 l
CNSEAN
EAN-Code
372630109
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox H1 2x1 For board thickness 7-35 mm Length x Width x Height/Depth: 83 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of pipe entries: 6x M20, 6x M25 Combination: 2x1 Article No.: 9098-77.02 / E-No.: 372 630 109
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9098-77 - One-gang box - Swiss standard
    AGRO
    9098-77.03 - QUICKBOX H1 3x1
    AGRO
    9298-21.02 - QUICKBOX ECONⓇ
    AGRO
    9098-77.04 - QUICKBOX H1 2x2
    AGRO
    9459-06 - Fire protection ceiling seal DS 90/120 mm
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    9098-77.06 - Quickbox H1 3x2
    AGRO
    9916 - Flush mounting transition box
    AGRO
    9459-04 - Fire protection box sealing system DS 90/120 mm
    AGRO
    9459-03 - Fire protection box sealing system DS 90
    AGRO
    9922.850 - Flush-mounted box 850°
    AGRO
    9459-05 - Fire protection ceiling seal DS 90/74 mm
    AGRO
    9798-77.02 - SOUND INSULATION BOX
    AGRO
    9799-77.02 - Quickbox Maxi sound insulation box 2x1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices