Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-21 - Thermox® housing
Bill of material
9320-21
CNSORDERNO
Art. No.
9320-21
BZ
Designation
Thermox® housing
LOD
Level of Details
T
Depth
95 mm
FSEB
installation from front, cut hole Ø
86 mm
MAXD
max. ceiling outlet (DA) Ø
81 mm
MAXE
max. installation depth for the LED luminaires
85 mm
MAXL
max. lamp output
10 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
61 g
CNSVOLUMEEXACT
Single volume
1.43 l
CNSEAN
EAN-Code
4013456545717
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 81 mm) (for square or rectangular cut-out, diagonal max. 81 mm) Height of inserted light: ________ mm (max. 85 mm) Lamp power: max. 10 W Housing height: 95 mm For installation from below suspended ceiling, cut hole Ø 86 mm Design according to DIN 18015-5 Article No.: 9320-21 / E-No.: 920 849 539
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4520.25 - Transition plug M25 for corrugated conduits
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    9900.12 - Flush-mounted box 4x3
    AGRO
    4552 - Formwork unit universal
    AGRO
    9911.12 - Plug-in cover
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    4561 - Arched tubing stand with nails
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9300-02 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9300-01 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    9909.20 - Plug-in cover with central fixing
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices