Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
6551 - Installation cable duct made of aluminium
Bill of material
6551
CNSORDERNO
Art. No.
6551
BZ
Designation
Installation cable duct ALU, BxHxL = 57x41x2000 mm
LOD
Level of Details
L
Length
2000 mm
B
Width
57 mm
H
Height
41 mm
CNSMAT
Material
Aluminium eloxiert
ENO
E-Number
127300169
CNSEAN
EAN-Code
7611614040585
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cable conduit For protection of wiring Length x Width x Height/Depth: 2000 x 57 x 41 mm Made from anodised aluminium, with holes in base Article No.: 6551 / E-No.: 127 300 169
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    6553 - Installation cable duct made of aluminium
    AGRO
    6550 - Installation cable duct made of aluminium
    AGRO
    6554 - Installation cable duct made of aluminium
    AGRO
    9821 - On-wall junction box IP 54
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices