Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9806.080 - On-wall junction box IP 2x
Bill of material
9806.080
CNSORDERNO
Art. No.
9806.080
BZ
Designation
On-wall junction box IP 2x
LOD
Level of Details
L
Length
80 mm
B
Width
80 mm
H
Height
45 mm
F
Colour
RAL 9010
CNSMAT
Material
PC / ABS
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
150600048
CNSMASSEXACT
Weight
61.5 g
CNSVOLUMEEXACT
Volume
0.726 L
CNSEAN
EAN-Code
7611614282572
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 2x (NEW) For cable entries Length x Width x Height/Depth: 80 x 80 x 45 mm Made from PC /ABS, halogen-free, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9806.080 / E-No.: 150 600 048
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9803.12 - On-wall junction box IP 54
    AGRO
    9960.03 - Cover for wet areas aluminium
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9802 - On-wall junction box IP 54
    AGRO
    9801 - On-wall junction box IP 54
    AGRO
    9803 - On-wall junction box IP 54
    AGRO
    9803.06 - On-wall junction box
    AGRO
    9197-77 - Junction casing 235 x 205 x 72 mm
    AGRO
    9803.10 - On-wall junction box
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices