Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-50 - Installation housing, HaloX® 180
Bill of material
1282-50
CNSORDERNO
Order number
1282-50
BZ
Designation
Installation housing, HaloX® 180, Interm. frame, install. height 50 mm
LOD
Level of Details
SYS
System
HaloX® 180
H
Height
50 mm
FA
For Art. No.
1282-xx
ELL
max. installation depth luminaire / loudspeaker
+ 50 mm
ENO
E-No.
920 896 979
CNSMASSEXACT
Individual net weight
99.500 g
CNSVOLUMEEXACT
Single volume
3.550 L
CNSEAN
EAN-Code
4013456546974
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, extension ring Installation height: 50 mm Multiple extensions possible Article No.: 1282-50 / E-No.: 920 896 979
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices