Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-65 - Installation housing, HaloX® 180 front part
Bill of material
1282-65
CNSORDERNO
Order number
1282-65
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 160 mm, facing concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
172 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
160 mm
ENO
E-No.
920896449
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN-Code
4013456547070
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 160 mm Light cover min. diameter Ø: 172 mm Aricle No. 1282-65 / E-No.: 920 896 449
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices