Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4561 - Arched tubing stand with nails
Bill of material
4561
CNSORDERNO
Art. No.
4561
BZ
Designation
Arched tubing stand with nails, Polyethylene - grey
LOD
Level of detail
L
Length
170 mm
B
Width
107 mm
H
Height
225 mm
AN
Number of nails
3
R
Radius
160 mm
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 583 005
CNSMASSEXACT
Individual net weight
152.800 g
CNSEAN
EAN-Code
7611614026046
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Arched tubing stand Installation in: concrete Length x Width x Height: 170 x 107 x 225mm Arched tubing stand for secure laying of pipes without bending Of Polyethylene, halogen-free Number of nails: 3 Radius: 160 Article number: 4561 / E-No.: 126 583 005
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices