Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.02 - Screw-down cover with synthetic screws
Bill of material
9909.02
CNSORDERNO
Art. No.
9909.02
BZ
Designation
Screw-down cover with synthetic screws, 130x130 mm
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
S
Number of synthetic Screws
4 ST
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 910 308
CNSMASSEXACT
Individual net weight
43.500 g
CNSEAN
EAN-Code
7611614039435
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of synthetic Screws: 4 Article number: 9909.02 / E-No.: 155 910 308
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices