Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.20 - Plug-in cover with central fixing
Bill of material
9909.20
CNSORDERNO
Art. No.
9909.20
BZ
Designation
Plug-in cover with central fixing, 130x130 mm
LOD
Level of Details
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV beständig
ENO
E-Number
155910018
CNSMASSEXACT
Weight
51 g
CNSEAN
EAN-Code
7611614041872
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cover with central fixing with diagonal web and cable exit For flush-mount conduit boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.850, 9908.01.21, 9908.21 Length x Width x Height/Depth: 130 x 130 x 3.5 mm. Made from ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9909.20 / E-No.: 155 910 018
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9911.02 - Screw-down cover
    AGRO
    9911.12 - Plug-in cover
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9909.22 - Plug-in cover with diagonal support
    AGRO
    9909.10 - Plug-in cover with diagonal support
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9909.22.37.67 - Plug-in cover with insulated central screw
    AGRO
    9966.12 - System equipment carrier 240 - 310 mm
    AGRO
    9299-77.03 - Quickbox® ECON Pro 3x1
    AGRO
    9909.22.37.65 - Plug-in cover with insulated central screw
    AGRO
    9951 - Wall-outlet
    AGRO
    9922 - Flush-mounted box 2x1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices