Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9917.68 - Upper frame for transition box 9917
Bill of material
9917.68
CNSORDERNO
Art. No.
9917.68
BZ
Designation
Upper frame for transition box 9917, 397x297x45 mm
LOD
Level of detail
L
Length
397 mm
B
Width
297 mm
T
Depth
45 mm
FA
For article number
9917 / 9917.21
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 991 908
CNSMASSEXACT
Individual net weight
233.250 g
CNSVOLUMEEXACT
Single volume
6.150 l
CNSEAN
EAN-Code
7611614261836
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Upper frame for transition box For article 9917, 9917.21 Length x Width x Depth: 397 x 297 x 45mm Upper frame for transistion box for in-situ concrete Of polyproylene, halogen-free, GWFI 850°C, SEV certified Article number: 9917.68 / E-No.: 155 991 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9917.03 - Waterproof cover
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9909.01 - Flush mounting junction box, square
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices