Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9928 - Flush-mounted box 4x2
Bill of material
9928
CNSORDERNO
Art. No.
9928
BZ
Designation
Flush-mounted box 4x2, with stabilisation cover
LOD
Level of detail
L
Length
250 mm
B
Width
130 mm
T
Depth
70 mm
K
Combination
4x2
RK
Combination conduit entries M20/25
24
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 114 129
CNSMASSEXACT
Individual net weight
238.400 g
CNSEAN
EAN-Code
7611614184302
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 4x2 Installation in: fair-faced concrete, concrete, brickwork Measures Length x Width x Depth: 250 x 130 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 4x2 Combined leading-in tubes M20/25: 24x Article number: 9928 / E-No.: 372 114 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9929 - Flush-mounted box 3x3
    AGRO
    9909.02.25 - Cover with plug power socket
    AGRO
    9909.22.65 - Plug-in cover with diagonal support
    AGRO
    9909.10.37 - Plug-in cover with insulated central screw
    AGRO
    9909.22.37 - Plug-in cover with insulated central screw
    AGRO
    9909.22.37.60 - Plug-in cover with insulated central screw
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9909.02.15 - Cover with plug power socket
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9909.22.37.65 - Plug-in cover with insulated central screw
    AGRO
    9955 - Wall-outlet
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9966.22 - System equipment carrier 240 - 310 mm
    AGRO
    9909.02.13 - Cover with plug power socket
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices