Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9940.20 - Two-piece set of Prefix wings
Bill of material
9940.20
CNSORDERNO
Art. No.
9940.20
BZ
Designation
Two-piece set of Prefix wings, Package contains 2 wings
LOD
Level of detail
L
Length
137 mm
B
Width
59 mm
H
Height
16 mm
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
VT
Processing temperature
-5°C / + 60°C
AF
Number of wings
2
ENO
E-No.
155 901 308
CNSMASSEXACT
Individual net weight
44.700 g
CNSVOLUMEEXACT
Single volume
0.733 l
CNSEAN
EAN-Code
7611614265148
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Two-piece set of Prefix wings Installation in: fair-faced concrete, concrete Length x Width x Height: 137 x 59 x 16mm Of Polyethylene, halogen-free Number of wings: 2 Article number: 9940.40 / E-No.: 155 902 308
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices