Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9498-77 - HWD 90
Bill of material
9498-77
CNSORDERNO
Art. No.
9498-77
BZ
Designation
Fire protection cavity wall socket Quickbox® HWD 90, ø 83mm, for fire-protection walls EI30-EI90, 83x83x50 mm
LOD
Level of Details
L
Length
83 mm
B
Width
83 mm
T
Depth
50 mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
K
Combination
1x1
FR
Cut hole Ø
83 mm
VKF
VKF approval
21042
ENO
E-Number
155012029
CNSMASSEXACT
Individual net weight
77.9 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456536425
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 83 x 83 x 50 mm Made from IG, PC/ABS, halogen-free, VKD certification 21042, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm Combination: 1x1 Article No.: 9498-77 / E-No.: 155 012 029
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices