Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9620.02 - Earthing cleat 1 1/2" - 2"
Bill of material
9620.02
CNSORDERNO
Art. No.
9620.02
BZ
Designation
Grounding clip 1½ - 2'' (47.9-59.6 mm), 2 x 4 - 50 mm² wire rope - wire ø 8 mm
LOD
Level of Details
NG
Nominal size
1 1/2" - 2"
DR
Diameter of tube
47.9 - 59.6 mm
DD
Wire diameter
8 mm
CNSMAT
Material
Messing verzinnt
ENO
E-Number
156841121
CNSMASSEXACT
Weight
186.8 g
CNSVOLUMEEXACT
Volume
0.394 l
CNSEAN
EAN-Code
7611614031323
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats, open on one side For pipe diameter 1½" - 2" / 47.9 - 59.6 mm Article No.: 9620.02 / E-No.: 156 841 121
ETIM40
ETIM 40
EC000493
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9610.02 - Earthing cleat 1" - 1 1/4"
    AGRO
    9620 - Earthing cleat 1 1/2" - 2"
    AGRO
    9630 - Earthing cleat 2 1/2" - 3"
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices