Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-50 - Installation housing, HaloX® 100
Bill of material
1281-50
CNSORDERNO
Order number
1281-50
BZ
Designation
Install. housing, HaloX® 100, Interm. frame, install. height 50 mm
LOD
Level of Details
SYS
System
HaloX® 100
H
Height
50 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 50 mm
ENO
E-No.
920 896 979
CNSMASSEXACT
Individual net weight
62 g
CNSVOLUMEEXACT
Single volume
1.172 L
CNSEAN
EAN-Code
4013456546837
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, extension ring, installation height 50 mm Plastic extension ring to increase the lighting fixture's installation depth by 50 mm Multiple extensions possible Article No.: 1281-50 / E-No.: 920 896 959
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices