Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-11 - Install. housing, HaloX® 180 front pt., Inst. opening w. mineral fibreboard, variable up to 180 mm
Bill of material
1282-11
CNSORDERNO
Order number
1282-11
BZ
Description
Install. housing, HaloX® 180 front pt., Inst. opening w. mineral fibreboard, variable up to 180 mm
LOD
Level of Details
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
UM
Universal mineral board
-
ENO
E-No.
920896389
CNSMASSEXACT
Individual net weight
532.600 g
CNSVOLUMEEXACT
Single volume
2.074 L
CNSEAN
EAN-Code
4013456546950
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part, with universal mineral fibreboard Installation in: In-situ concrete Installation diameter Ø: <=180 mm Aricle No. 1282-11 / E-No.: 920 896 389
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices