Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9300-02 - Thermox® housing for rigid and pivoting LED luminaires
Bill of material
9300-02
CNSORDERNO
Art. No.
9300-02
BZ
Designation
Thermox® housing for rigid and pivoting LED luminaires
LOD
Level of Details
LDM
Ceiling exit (CE) Ø luminaires / loudspeakers
75 mm
T
Depth
90 mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
RSEB
installation from rear, cut hole Ø
79 mm
CNSMASSEXACT
Individual net weight
125 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456142510
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, plastic, for LV/HV halogen lamps Cut-out opening ____________ mm (diameter max. 86 mm) (for square or rectangular cut-out, diagonal max. 86 mm) Height of inserted light (LV/HV)________ mm (max. 65/70 mm) Lamp power max. 35 W with aluminium reflector (not suitable for cold light lamps (Cool Beam)) Housing height 90 mm For installation from above or below suspended ceiling Article No.: 9300-02 / E-No.: 920 849 419
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices