Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9350-21 - Installation housing Enox
Bill of material
9350-21
CNSORDERNO
Art. No.
9350-21
BZ
Designation
Installation housing Enox
LOD
Level of Details
L
Length
368 mm
B
Width
268 mm
T
Depth
60 mm
LI
Length on the inside
300 mm
BI
Width on the inside
200 mm
TI
Depth on the inside
57 mm
M25
Conduit entries for DIN EN conduits up to Ø 25 mm
4
LSF
Cable entries 3 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
4
CNSMASSEXACT
Individual net weight
367 g
CNSVOLUMEEXACT
Single volume
4.06 l
CNSEAN
EAN-Code
4013456532885
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, plastic, for lights, loudspeakers und displays Cut-out opening _____________mm for devices of up to LxW 120x220 mm, or. Ø120 mm, with minimum clearance (inside) of 40 mm all round. Article No.: 9350-21 / E-No.: 920 848 309
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices