Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9098-77 - One-gang box - Swiss standard
Bill of material
9098-77
CNSORDERNO
Art. No.
9098-77
BZ
Designation
Quickbox 1x1, for hollow walls, 83x83x65 mm
LOD
Level of Details
L
Length
83 mm
B
Width
83 mm
T
Depth
65 mm
FR
Cut hole Ø
83 mm
K
Combination
1x1
M20
Conduit entries M20:
4 mm
M25
Conduit entries M25:
4 mm
CNSMAT
Material
ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372630009
CNSMASSEXACT
Individual net weight
38.1 g
CNSVOLUMEEXACT
Single volume
0.511 l
CNSEAN
EAN-Code
4013456336674
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox H1 1x1 For board thickness 7-35 mm Length x Width x Height/Depth: 83 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of pipe entries: 4x M20, 4x M25 Combination: 1x1 Article No.: 9098-77 / E-No.: 372 630 009
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices