Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9300-02 - Thermox® housing for rigid and pivoting LED luminaires
Bill of material
9300-02
CNSORDERNO
Art. No.
9300-02
BZ
Designation
Thermox® housing for rigid and pivoting LED luminaires
LOD
Level of Details
LDM
Ceiling exit (CE) Ø luminaires / loudspeakers
75 mm
T
Depth
90 mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
RSEB
installation from rear, cut hole Ø
79 mm
CNSMASSEXACT
Individual net weight
125 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456142510
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, plastic, for LV/HV halogen lamps Cut-out opening ____________ mm (diameter max. 86 mm) (for square or rectangular cut-out, diagonal max. 86 mm) Height of inserted light (LV/HV)________ mm (max. 65/70 mm) Lamp power max. 35 W with aluminium reflector (not suitable for cold light lamps (Cool Beam)) Housing height 90 mm For installation from above or below suspended ceiling Article No.: 9300-02 / E-No.: 920 849 419
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    4520.25 - Transition plug M25 for corrugated conduits
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9909.10 - Plug-in cover with diagonal support
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9300-03 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    4552 - Formwork unit universal
    AGRO
    9914.01 - Box for formwork
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9902.21 - Combination back box size 1
    AGRO
    9909.20 - Plug-in cover with central fixing
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    9914.02 - Screw-down cover
    AGRO
    9907.10 - Flush mounting junction box for corrugated conduits, square
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices