Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9798-77.02 - SOUND INSULATION BOX
Bill of material
9798-77.02
CNSORDERNO
Art. No.
9798-77.02
BZ
Designation
Quickbox noise protection - 2x1, box for cavity walls ø 83mmmm
LOD
Level of Details
L
Length
145 mm
B
Width
83 mm
T
Depth
50 mm
K
Combination
2x1
BO
Drill Ø
83 mm
CNSMAT
Material
TPE, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372630029
CNSMASSEXACT
Individual net weight
129.2 g
CNSVOLUMEEXACT
Single volume
0.95 l
CNSEAN
EAN-Code
7611614243764
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox sound insulation box For installation in cavity wall Length x Width x Height/Depth: 145 x 83 x 50 mm Made from TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Combination: 2x1 Article No.: 9798-77.02 / E-No.: 372 630 029
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9917.21 - Flush mounting transition box
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9798-77.03 - SOUND INSULATION BOX
    AGRO
    9073-78 - Junction box Ø 120 mm
    AGRO
    9798-77.06 - SOUND INSULATION BOX
    AGRO
    9798-77.04 - SOUND INSULATION BOX
    AGRO
    9900.12.850 - Flush-mounted box 850°
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices