Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9908.01 - Flush mounting junction box, square
Bill of material
9908.01
CNSORDERNO
Art. No.
9908.01
BZ
Designation
Flush mounting junction box, 115x115x101 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
101 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 898
CNSMASSEXACT
Individual net weight
183.200 g
CNSVOLUMEEXACT
Single volume
1.821 l
CNSEAN
EAN-Code
7611614037493
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 101mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9908.01 / E-No.: 155 010 898
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9907 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9459-06 - Fire protection ceiling seal DS 90/120 mm
    AGRO
    9459-03 - Fire protection box sealing system DS 90
    AGRO
    9459-04 - Fire protection box sealing system DS 90/120 mm
    AGRO
    9459-05 - Fire protection ceiling seal DS 90/74 mm
    AGRO
    9909.12 - Plug-in cover with angular fixing
    AGRO
    9916 - Flush mounting transition box
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9922.850 - Flush-mounted box 850°
    AGRO
    9909.22 - Plug-in cover with diagonal support
    AGRO
    9917 - Flush mounting transition box
    AGRO
    9914.01 - Box for formwork
    AGRO
    9911.01 - Flush mounting junction box, rectangular
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices