Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.20 - Plug-in cover with central fixing
Bill of material
9909.20
CNSORDERNO
Art. No.
9909.20
BZ
Designation
Plug-in cover with central fixing, 130x130 mm
LOD
Level of Details
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV beständig
ENO
E-Number
155910018
CNSMASSEXACT
Weight
51 g
CNSEAN
EAN-Code
7611614041872
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cover with central fixing with diagonal web and cable exit For flush-mount conduit boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.850, 9908.01.21, 9908.21 Length x Width x Height/Depth: 130 x 130 x 3.5 mm. Made from ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9909.20 / E-No.: 155 910 018
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices