Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.22.65 - Plug-in cover with diagonal support
Bill of material
9909.22.65
CNSORDERNO
Art. No.
9909.22.65
BZ
Designation
Plug-in cover with central fixing, 130x130 mm, light gray, RAL 7047
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
7.0 mm
F
Color
RAL 7047
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 910 138
CNSMASSEXACT
Individual net weight
62.600 g
CNSVOLUMEEXACT
Volume
0.710 l
CNSEAN
EAN-Code
7611614271934
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with diagonal support For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 7mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 7047 Article number: 9909.22.65 / E-No.: 155 910 138
ETIM40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9966.22 - System equipment carrier 240 - 310 mm
    AGRO
    9909.22.67 - Plug-in cover with diagonal support
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9966.12 - System equipment carrier 240 - 310 mm
    AGRO
    9299-77 - Quickbox® ECON Pro 1x1
    AGRO
    1281-00 - Installation housing, HaloX® 100
    AGRO
    9299-77.03 - Quickbox® ECON Pro 3x1
    AGRO
    9299-77.06 - Quickbox ECON Pro® 3x2
    AGRO
    9299-77.02 - Quickbox® ECON Pro 2x1
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices