Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9912.01 - Flush mounting junction box, rectangular
Bill of material
9912.01
CNSORDERNO
Art. No.
9912.01
BZ
Designation
Flush mounting junction box, 175x120x64mm
LOD
Level of detail
L
Length
175 mm
B
Width
120 mm
T
Depth
64 mm
AO
Break-out openings Ø 20 mm
2
RK
Combination conduit entries M20/25
14
RK2
Combination conduit entries M20/25/32
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 798
CNSMASSEXACT
Individual net weight
194.400 g
CNSEAN
EAN-Code
7611614037639
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 175 x 120 x 64mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 14x M20/25, 4x M20/25/32 Break-out openings Ø 20mm: 2 Number of nails: 4 Article number: 9912.01 / E-No.: 155 010 798
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9914.02 - Screw-down cover
    AGRO
    9914.01 - Box for formwork
    AGRO
    9917.21 - Flush mounting transition box
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9909.22.60 - Plug-in cover with diagonal support
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9909.22.37.60 - Plug-in cover with insulated central screw
    AGRO
    9299-77.02 - Quickbox® ECON Pro 2x1
    AGRO
    9909.22.37 - Plug-in cover with insulated central screw
    AGRO
    9928 - Flush-mounted box 4x2
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
    AGRO
    9909.02.13 - Cover with plug power socket
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices