Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9919.03 - Cover for wet areas aluminium withe seal
Bill of material
9919.03
CNSORDERNO
Art. No.
9919.03
BZ
Designation
Cover for wet areas aluminium withe seal, 88x88x1.5 mm
LOD
Level of detail
L
Length
88 mm
B
Width
88 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
372 800 629
CNSMASSEXACT
Individual net weight
40.000 g
CNSVOLUMEEXACT
Single volume
0.267 l
CNSEAN
EAN-Code
7611614183329
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Waterproof cover For flush mounting junction boxes Length x Width x Height: 88 x 88 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9919.03 / E-No.: 372 800 629
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9918 - Combination back box 1x1
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9914.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    6550 - Installation cable duct made of aluminium
    AGRO
    9909.02.13 - Cover with plug power socket
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9909.22.65 - Plug-in cover with diagonal support
    AGRO
    9929 - Flush-mounted box 3x3
    AGRO
    9928 - Flush-mounted box 4x2
    AGRO
    9909.02.15 - Cover with plug power socket
    AGRO
    9909.22.37.60 - Plug-in cover with insulated central screw
    AGRO
    9909.22.37.65 - Plug-in cover with insulated central screw
    AGRO
    9955 - Wall-outlet
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices