Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9929 - Flush-mounted box 3x3
Bill of material
9929
CNSORDERNO
Art. No.
9929
BZ
Designation
Flush-mounted box 3x3, with stabilisation cover
LOD
Level of detail
L
Length
190 mm
B
Width
190 mm
T
Depth
70 mm
K
Combination
3x3
RK
Combination conduit entries M20/25
24
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 113 129
CNSMASSEXACT
Individual net weight
274.150 g
CNSVOLUMEEXACT
Volume
5.592 l
CNSEAN
EAN-Code
7611614070728
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 3x3 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 190 x 190 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x3 Combined leading-in tubes M20/25: 24x Article number: 9929 / E-No.: 372 113 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9909.22.65 - Plug-in cover with diagonal support
    AGRO
    9909.22.37.67 - Plug-in cover with insulated central screw
    AGRO
    9951 - Wall-outlet
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
    AGRO
    9909.02.13 - Cover with plug power socket
    AGRO
    9955 - Wall-outlet
    AGRO
    9909.22.37.65 - Plug-in cover with insulated central screw
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9299-77.06 - Quickbox ECON Pro® 3x2
    AGRO
    9909.22.37.60 - Plug-in cover with insulated central screw
    AGRO
    9909.22.37 - Plug-in cover with insulated central screw
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9909.02.15 - Cover with plug power socket
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices