Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-11 - Install. housing, HaloX® 100 front part
Bill of material
1281-11
CNSORDERNO
Art. No.
1281-11
BZ
Designation
Install. housing, HaloX® 100 front part, Inst. opening w. mineral fibreboard, variable up to 100 mm
LOD
Level of Details
DA
Ceiling exit (OD) Ø
mm
ENO
E-No.
920896119
CNSMASSEXACT
Individual net weight
165.750 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN-Code
4013456546684
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® Ø 100 mm, front part Installation in: In-situ concrete Made from: Plastic with mineral fibreboard For ceiling outlets of Ø: <=100 mm Article No. 1281-11 / E-No.: 920 896 119
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices