Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-30 - Installation housing, HaloX® 100 with tunnel 190
Bill of material
1281-30
CNSORDERNO
Art. No.
1281-30
BZ
Designation
Install. housing, HaloX® 100, Replacement to Art. No. 1290-41
LOD
Level of Details
SYS
System
HaloX® 100
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-100 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
ENO
E-No.
920 858 329
CNSMASSEXACT
Individual net weight
304.810 g
CNSVOLUMEEXACT
Single volume
7.200 l
CNSEAN
EAN-Code
4013456546844
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, with 190 mm tunnel Installation in: In-situ concrete For devices of up to 150 mm x 90 mm x 50 mm Depth including front part: 120 mm Max. lamp power (LED): 20 W Max. lamp power (NV/HV/TC): 50 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1281-30 / E-No.: 920 858 319
COVER
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices