Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-40 - Installation housing, HaloX® 250
Bill of material
1283-40
CNSORDERNO
Art. No.
1283-40
BZ
Designation
Installation housing, HaloX® 250
LOD
Level of Details
SYS
System
HaloX® 250
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
ENO
E-No.
920858399
CNSMASSEXACT
Individual net weight
678.400 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456547155
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, with 325 mm tunnel,. Installation height: 50 mm ANALOG 1282-40 ? Article No.: 1283-40 / E-No.: 920 858 399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices