Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1293-00 - Installation housing KompaX® 1
Bill of material
1293-00
CNSORDERNO
Order number
1293-00
BZ
Designation
Installation housing KompaX® 1, for on-site concrete
LOD
Level of Details
L
Length
585 mm
B
Width
440 mm
T
Depth
131 mm
DA
Ceiling exit (CE) Ø luminaires / loudspeakers
160-300 mm
LL
LED wattage max.
45 Watt
LLEI
Lamp wattage max.
90 Watt
ENO
E-No.
920839259
CNSMASSEXACT
Individual net weight
1794 g
CNSVOLUMEEXACT
Single volume
21.9 l
CNSEAN
EAN-Code
4013456330214
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing KompaX® 1 Installation in: In-situ concrete Outlet opening, diameter: ____________ Light fitting installation height: _________________ (max. 200 mm) Lamp power (max): ______________ Control gear projection: _____________ Control gear dimensions (LxWxH):______________ Slab thickness: __________________ Fire protection class F:___ (please complete all fields) Article No.: 1293-00 / 920 839 259
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices