Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4520.25 - Transition plug M25 for corrugated conduits
Bill of material
4520.25
CNSORDERNO
Art. No.
4520.25
BZ
Designation
Transition plug M25 for corrugated or smooth conduits, with retention screw
LOD
Level of detail
L
Length
73 mm
B
Width
49 mm
H
Height
66 mm
RK
Combined leading-in tubes M25
1
AN
Number of nails
2
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 564 064
CNSMASSEXACT
Individual net weight
40.000 g
CNSEAN
EAN-Code
7611614160320
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Transition sleeve M25 for KRFG-tubes with nails Installation in: concrete Length x Width x Height: 73 x 49 x 66mm Of Polyethylene, halogen-free, GWFI 650°C Combined leading-in tubes M25: 1x Number of nails: 2 Article number: 4520.25 / E-No.: 126 564 064
ETIM40
ETIM 40
EC001796
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4520.20 - Transition plug M20 for corrugated
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    9952 - Ceiling exit
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    4561 - Arched tubing stand with nails
    AGRO
    4558 - Formwork unit 2x M20/25
    AGRO
    4560 - Tubing stand
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9909.22 - Plug-in cover with diagonal support
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9911.12 - Plug-in cover
    AGRO
    9914.01 - Box for formwork
    AGRO
    9909.10 - Plug-in cover with diagonal support
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices