Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9197-77 - Junction casing 235 x 205 x 72 mm
Bill of material
9197-77
CNSORDERNO
Art. No.
9197-77
BZ
Designation
Cavity wall junction casing, 235 x 205 x 72 mm, halogen-free, with cover, with device screws
LOD
Level of Details
L
Length
235 mm
B
Width
205 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
For clamps up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
ENO
E-Number
155113029
CNSMASSEXACT
Individual net weight
349.0 g
CNSVOLUMEEXACT
Single volume
4.060 l
CNSEAN
EAN-Code
4013456230316
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox flush-mount junction box for installation in cavity walls and cavity ceilings Length x Width x Height/Depth: 235 x 205 x 72 mm. Made from ABS, halogen-free, GWT 850°C, VDE-tested. With 8 break-out holes of Ø 20 mm, 2 of Ø 25 mm and 2 of Ø 32 mm. For clamps of up to 16mm2 Article No.: 9197-77 / E-No.: 155 113 029
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9192-77 - Junction casing 240 x 140 x 72 mm
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9803.06 - On-wall junction box
    AGRO
    9922.850 - Flush-mounted box 850°
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9802 - On-wall junction box IP 54
    AGRO
    9801 - On-wall junction box IP 54
    AGRO
    9806.080 - On-wall junction box IP 2x
    AGRO
    9803 - On-wall junction box IP 54
    AGRO
    9926.90 - "Flush-mounted box Feller Home-Panel 7"""
    AGRO
    9821 - On-wall junction box IP 54
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices