Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9799-77.03 - Quickbox Maxi sound insulation box 3x1
Bill of material
9799-77.03
CNSORDERNO
Art. No.
9799-77.03
BZ
Designation
Quickbox Maxi sound insulation box 3x1, Ø83mm,for sound insulation walls classA*, 205 x 83 x 73.5 mm
LOD
Level of Details
L
Length
205 mm
B
Width
83 mm
T
Depth
73.5 mm
FR
Cut hole Ø
83 mm
RF
Tube entries up to M25:
2 mm
K
Combination
3x1
CNSMAT
Material
TPE,PC/ABS
ES
Properties
Halogenfrei
GP
Glow wire
850°C according to EN 60695-2-11
ENO
E-Number
372632309
CNSMASSEXACT
Individual net weight
231.18 g
CNSVOLUMEEXACT
Single volume
1.467 l
CNSEAN
EAN-Code
7611614276892
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi sound insulation box, for installation in cavity wall Sound insulation box for use in walls where a high degree of sound insulation is required. The robust box frame with additional sound insulation lining absorbs and reflects noise, avoiding impacts on neighbouring rooms and leaving the wall's sound protection unaffected, as if there was no box installed. Maintains the wall's sound insulation function Conduit entries up to M25 Also suitable for retrofitting Also suitable for opposite-sides installation Length x Width x Height/Depth: 205 x 83 x 73.5 mm, Made from TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm. M25 conduit entries: 6. Combination: 3x1 Article No.: 9799-77.03 / E-No.: 372 632 309
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9098-77.03 - QUICKBOX H1 3x1
    AGRO
    9924.40.850 - Flush-mounted box 4x1, GWFI 850°C
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices