{agro_bim/betonbau/9909_05.prj},{NB=9909.05(2)},{CNSORDERNO=9909.05},{L=130},{B=130},{H=3.5},{CNSMASSEXACT=48.000},{CNSVOLUMEEXACT=0.406},{BZ=Schraubdeckel mit Metallschrauben, 130x130 mm},{F=RAL 9010},{S=4},{CNSMAT=ASA Blend},{ES=Halogenfrei},{GP=850°C nach EN 60695-2-11},{I=UV beständig},{ENO=155 910 508},{IP=-},{OP=10},{CNSEAN=7611614039510},{INFOLINK=HTML (Online)},{LOD=2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1