Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9918 - Combination back box 1x1
Bill of material
9918
CNSORDERNO
Art. No.
9918
BZ
Designation
Flush-mounted box 1x1, with hinged cover
LOD
Level of detail
L
Length
78 mm
B
Width
78 mm
T
Depth
58 mm
AO
Break-out openings Ø 20 mm
9
RK
Combination conduit entries M20/25
2
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 002 929
CNSMASSEXACT
Individual net weight
60.000 g
CNSVOLUMEEXACT
Single volume
0.000 l
CNSEAN
EAN-Code
7611614206257
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted combination box 1x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 78 x 78 x 58mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Break-out openings Ø 20mm: 9 Combined leading-in tubes M20/25: 2x Article number: 9918 / E-No.: 372 002 929
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9902.21 - Combination back box size 1
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9923 - Flush-mounted box 3x1
    AGRO
    9960.03 - Cover for wet areas aluminium
    AGRO
    9919.03 - Cover for wet areas aluminium withe seal
    AGRO
    9924 - Flush-mounted box 2x2
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9955 - Wall-outlet
    AGRO
    1159-81 - Telescopic flush mounted box 1x1
    AGRO
    9909.02.25 - Cover with plug power socket
    AGRO
    9929 - Flush-mounted box 3x3
    AGRO
    9966.21 - Modular equipment carrier 160 - 240 mm
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9908.68 - Upper frame for flush mounted junction boxes, quadratic.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices