Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9966.12 - System equipment carrier 240 - 310 mm
Bill of material
9966.12(300)
CNSORDERNO
Order number
9966.12
CNSEAN
EAN-Code
7611614268736
BZ
Designation
System equipment carrier 240 - 310 mm
LOD
Level of Details
L
Length
110 mm
B
Width
220 mm
H
Height
240-310 mm
RK
Combination conduit entries M20/25
2
K
Combination
1x1 / 2x1 / 3x1 / 2x1 NUP
SD
Screw-in wall-plug
1 x 280, 1 x 320 mm
PA
Dispatch
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Modular support for securely attaching electrical installations in or to heat-insulating external facades. Stable attachment of external lights, sockets, motion detectors, external temperature sensors, radio receivers, anemometers, cameras, letter boxes and much more.· Quick fastening with screw-in wall-plug_x000D_· 2 Produkttypen ermöglichen 6 Anwendungen· In 10 mm-Schritten an Dämmstärke anpassbar - Zuschneiden entfällt· Prevents heat bridges· für Dämmstärken von 160 bis 310 mm· Can be attached on surfaces made of concrete, bricks, wood, OSB, MDF, gypsum fibreboard etc.· Easy disassembly
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices